SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CTRL_MMR0 | 0010 8608h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RSVD | RSVD | RESERVED | RSVD | RESERVED | RSVD | ||
| NONE | NONE | ||||||
| 1h | 1h | 0h | 0h | 0h | 1h | ||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | TXDRV | ||||||
| NONE | R/W | ||||||
| 0h | 4h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | RSVD | RSVD | RSVD | RSVD | RSVD | RXEN | |
| NONE | R/W | ||||||
| 0h | 1h | 1h | 0h | 0h | 0h | 0h | |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RSVD | RTERM_EN | |||||
| NONE | R/W | ||||||
| 0h | 4h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 29 | RESERVED | NONE | 0h | Reserved |
| 27:26 | RESERVED | NONE | 0h | Reserved |
| 23:20 | RESERVED | NONE | 0h | Reserved |
| 19:16 | TXDRV | R/W | 4h | Controls LVDS Transmitter Drive Current - 0.8mA Per Step Field values (others are reserved): Reset Source: mod_por_rst_n 0100b without back termination (RTERM_EN = 0b
with 100Ω differential termination on
far-end only)
1000b with back termination (RTERM_EN = 1b with
100Ω differential termination on far-
end only, or RTERM_EN = 0b with 100Ω
differential termination on near-end and
far-end) |
| 15:14 | RESERVED | NONE | 0h | Reserved |
| 8 | RXEN | R/W | 0h | Activates LVDS Receiver Field values (others are reserved): Reset Source: mod_por_rst_n 0b Deactivate 1b Activate |
| 7:4 | RESERVED | NONE | 0h | Reserved |
| 0 | RTERM_EN | R/W | 0h | Controls LVDS Receiver Termination Field values (others are reserved): Reset Source: mod_por_rst_n 0b Deactivate 1b Activate |