SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4301 A308h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| CANUART_WAKE_STAT0_MW_STAT_PROXY | |||||||
| R | |||||||
| X | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| CANUART_WAKE_STAT0_MW_STAT_PROXY | |||||||
| R | |||||||
| X | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CANUART_WAKE_STAT0_MW_STAT_PROXY | |||||||
| R | |||||||
| X | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CANUART_WAKE_STAT0_MW_STAT_PROXY | CANUART_WAKE_STAT0_MW_LOAD_STAT_PROXY | ||||||
| R | R | ||||||
| X | X | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | CANUART_WAKE_STAT0_MW_STAT_PROXY | R | X | CANUART magic word status Indicates the latched value of the mw field. Reset Source: mod_por_rst_n |
| 0 | CANUART_WAKE_STAT0_MW_LOAD_STAT_PROXY | R | X | Magic word load status. Indicates the latched value of the mw_load_en bit Reset Source: mod_por_rst_n |