SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
CPPI Port 0 VLAN
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PORT_PRI | PORT_CFI | PORT_VID | |||||
| R/W | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PORT_VID | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:13 | PORT_PRI | R/W | 0h | Port VLAN Priority |
| 12 | PORT_CFI | R/W | 0h | Port CFI bit |
| 11:0 | PORT_VID | R/W | 0h | Port VLAN ID |