SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
When a transition is detected on the module input pin (PIEVENTCAPT), the timer value in the DMTIMER1MS_TCRR can be captured and saved in the DMTIMER1MS_TCAR1 or DMTIMER1MS_TCAR2 register function of the mode selected in the DMTIMER1MS_TCLR[13] CAPT_MODE bit. The edge detection circuitry monitors transitions on the input pin (PIEVENTCAPT).
The rising edge, falling edge, or both, can be selected in the DMTIMER1MS_TCLR[9-8] TCM bit field to trigger the timer counter capture. The module sets the DMTIMER1MS_IRQSTATUS[2] TCAR_IT_FLAG bit when an active edge is detected, and at the same time, the counter value DMTIMER1MS_TCRR is stored in timer capture register DMTIMER1MS_TCAR1 or DMTIMER1MS_TCAR2, as follows:
The edge detection logic is reset (a new capture is enabled) when the active capture interrupt is served. The DMTIMER1MS_IRQSTATUS[2] TCAR_IT_FLAG bit is cleared by writing 1 to it or when the edge detection mode bits (the DMTIMER1MS_TCLR[9-8] TCM bit field) are changed from no-capture mode detection to any other mode. The timer functional clock (input to prescaler) is used to sample the input pin (PIEVENTCAPT). A negative or positive pulse input can be detected when the pulse time is greater than the functional clock period. An interrupt is issued on edge detection if the capture interrupt-enable bit is set in the DMTIMER1MS_IRQSTATUS_SET[2] TCAR_EN_FLAG bit. See the examples in Figure 12-427 and Figure 12-428.
In Figure 12-427, the value of the DMTIMER1MS_TCLR[9-8] TCM bit field is 1h, and the DMTIMER1MS_TCLR[13] CAPT_MODE bit is 0. Only the rising edge of PIEVENTCAPT triggers a capture in the DMTIMER1MS_TCAR1 and DMTIMER1MS_TCAR2 registers, and only the DMTIMER1MS_TCAR1 register updates.
Figure 12-427 Capture Wave Example for
DMTIMER1MS_TCLR[13] CAPT_MODE = 0In Figure 12-428, the value of the DMTIMER1MS_TCLR[9-8] TCM bit field is 1h, and the DMTIMER1MS_TCLR[13] CAPT_MODE bit is 1. Only the rising edge of PIEVENTCAPT triggers a capture in the DMTIMER1MS_TCAR1 register on the first enabled event, and the DMTIMER1MS_TCAR2 register updates on the second enabled event.
Figure 12-428 Capture Wave Example for
DMTIMER1MS_TCLR[13] CAPT_MODE = 1