SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4301 A09Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PMCTRL_IO_GLB_DSEN_QUALIFIED_PROXY | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:2 | RESERVED | NONE | 0h | Reserved |
| 1:0 | PMCTRL_IO_GLB_DSEN_QUALIFIED_PROXY | R/W | 0h | Bit 0 puts WKUP Domain IOs in Deepsleep. Bit 1 Puts Main Domain IOs in Deepsleep. Field values (others are reserved): 2'b00 - IO_ACTIVE_ALL 2'b01 - IO_DEEPSLEEP_WKUP 2'b10 - IO_DEEPSLEEP_MAIN 2'b11 - IO_DEEPSLEEP_MAIN_AND_WKUP Reset Source: mod_g_rst_n |