SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
GICD_IROUTER59_lower
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| GICSS0 | 0180 61D8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| DISTRIBUTOR__37_GICD_IROUTER59_LOWER__31_1 | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DISTRIBUTOR__37_GICD_IROUTER59_LOWER__8_8 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DISTRIBUTOR__37_GICD_IROUTER59_LOWER__0_8 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | DISTRIBUTOR__37_GICD_IROUTER59_LOWER__31_1 | R/W | 0h | IRM |
| 30:16 | RESERVED | NONE | 0h | Reserved |
| 15:8 | DISTRIBUTOR__37_GICD_IROUTER59_LOWER__8_8 | R/W | 0h | A1 |
| 7:0 | DISTRIBUTOR__37_GICD_IROUTER59_LOWER__0_8 | R/W | 0h | A0 |