SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR32SS0 | 0F30 A69Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PI_MR23_DATA_F2_3 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PI_MR22_DATA_F2_3 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PI_MR14_DATA_F2_3 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PI_MR12_DATA_F2_3 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | PI_MR23_DATA_F2_3 | R/W | 0h | Data to program into memory mode register 23 for chip select 3 for frequency set 2. Reset Source: ctl_amod_g_rst_n |
| 23:16 | PI_MR22_DATA_F2_3 | R/W | 0h | Data to program into memory mode register 22 for chip select 3 for frequency set 2. Reset Source: ctl_amod_g_rst_n |
| 15:8 | PI_MR14_DATA_F2_3 | R/W | 0h | Data to program into memory mode register 14 for chip select 3 for frequency set 2. Reset Source: ctl_amod_g_rst_n |
| 7:0 | PI_MR12_DATA_F2_3 | R/W | 0h | Data to program into memory mode register 12 for chip select 3 for frequency set 2. Reset Source: ctl_amod_g_rst_n |