SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The register configures the Color Look Up Table CLUT for VID pipeline. CLUT is used in conjunction with bitmap formats
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DSS0 | 3020 6284h |
| DSS1 | 3022 6284h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| INDEX | |||||||
| W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| VALUE_R | |||||||
| W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| VALUE_G | |||||||
| W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| VALUE_B | |||||||
| W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | INDEX | W | 0h | Defines the location in the table where the bit-fields VALUE_{R,G,B} is stored |
| 23:16 | VALUE_R | W | 0h | 8-bit R-value to store at the location in the table defined by the bit-field INDEX |
| 15:8 | VALUE_G | W | 0h | 8-bit G-value to store at the location in the table defined by the bit-field INDEX |
| 7:0 | VALUE_B | W | 0h | 8-bit B-value to store at the location in the table defined by the bit-field INDEX |