SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
A total of 3 source channels are provided within the DMA for concurrent transfers from the various attached peripherals into the Rx per channel buffers and on to the PSI-L Rx Interface. Each Rx channel requires a single PSI-L thread. The Rx channels are allocated as follows.
| Rx DMA Channel | Function | Channel Type | Trigger Type | Data FIFO Address | Strobe MMR Address | Control FIFO Address |
|---|---|---|---|---|---|---|
| 0 | McASP 0 Rx Ch 0 | XY | edge | 000002B08000 | 000000000000 | 000000000000 |
| 1 | McASP 1 Rx Ch 0 | XY | edge | 000002B18000 | 000000000000 | 000000000000 |
| 2 | McASP 2 Rx Ch 0 | XY | edge | 000002B28000 | 000000000000 | 000000000000 |