SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The CPRGMII is operating in the in-band mode of operation when the RGMII_RX_INBAND input is asserted. RGMII_RX_INPUT is asserted by configuring the CTL_EN bit to 1h of the CPSW3_CPSW_NU_CPSW_NU_ETH_MAC_i_PN_MAC_CONTROL_REG register. The link status, duplexity, and speed are determined from the RGMII input data stream RXD[3:0] when RX_CTL is deasserted, as defined in the RGMII specification. The PHY might need to be configured beforehand to output in-band data. The in-band data is indicated as shown in Table 12-159.
| RXD3 | RXD[2:1] | RXD0 | |
|---|---|---|---|
| Duplex status: | Link Speed: | RXC_CLK Speed: | Link Status: |
| 0h: half-duplex | 0h: 10-Mbps mode | 2.5 MHz | 0h: Link is down |
| 1h: full-duplex | 1h: 100-Mbps mode | 25 MHz | 1h: Link is up |
| 2h: 1000-Mbps mode | 125 MHz | ||
| 3h: Reserved | Reserved | ||