SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCU_CTRL_MMR0 | 0451 A170h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | RST_CTRL_DM_WDT_RST_EN_Z_PROXY | RESERVED | RST_CTRL_MCU_RESET_ISO_DONE_Z_PROXY | RST_CTRL_MCU_ESM_ERROR_RST_EN_Z_PROXY | RST_CTRL_SMS_COLD_RESET_EN_Z_PROXY | ||
| NONE | R/W | NONE | R/W | R/W | R/W | ||
| 0h | 1h | 0h | 0h | 1h | 0h | ||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | RST_CTRL_SW_MCU_WARMRST_PROXY | ||||||
| NONE | R/W | ||||||
| 0h | Fh | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RST_CTRL_SW_MAIN_POR_PROXY | RST_CTRL_SW_MAIN_WARMRST_PROXY | ||||||
| R/W | R/W | ||||||
| Fh | Fh | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:23 | RESERVED | NONE | 0h | Reserved |
| 22 | RST_CTRL_DM_WDT_RST_EN_Z_PROXY | R/W | 1h | Block Reset from DM WDT propogating to MCU domain Field values (others are reserved): 1'b0 - PROPOGATE 1'b1 - BLOCK Reset Source: mcu_chip1_rst_n |
| 21:19 | RESERVED | NONE | 0h | Reserved |
| 18 | RST_CTRL_MCU_RESET_ISO_DONE_Z_PROXY | R/W | 0h | Block Main Domain Warm Reset MCU domain Field values (others are reserved): 1'b0 - PROPOGATE 1'b1 - BLOCK Reset Source: mcu_chip1_rst_n |
| 17 | RST_CTRL_MCU_ESM_ERROR_RST_EN_Z_PROXY | R/W | 1h | Block Reset of MCU by ESM Field values (others are reserved): 1'b0 - PROPOGATE 1'b1 - BLOCK Reset Source: mcu_chip1_rst_n |
| 16 | RST_CTRL_SMS_COLD_RESET_EN_Z_PROXY | R/W | 0h | Block Reset of MCU by SMS Field values (others are reserved): 1'b0 - PROPOGATE 1'b1 - BLOCK Reset Source: mcu_chip1_rst_n |
| 15:12 | RESERVED | NONE | 0h | Reserved |
| 11:8 | RST_CTRL_SW_MCU_WARMRST_PROXY | R/W | Fh | Causes MAIN Domain Warm Reset. This is a fault tolerant bitfield. Automatically resets to 4'b1111 after write. Field values (others are reserved): 4'b0110 - FORCE_RESET 4'b1111 - INACTIVE Reset Source: mcu_chip1_rst_n |
| 7:4 | RST_CTRL_SW_MAIN_POR_PROXY | R/W | Fh | Causes MAIN Domain Power On Reset. This is a fault tolerant bitfield. Automatically resets to 4'b1111 after write. Field values (others are reserved): 4'b0110 - FORCE_RESET 4'b1111 - INACTIVE Reset Source: main_chip1_rst_n |
| 3:0 | RST_CTRL_SW_MAIN_WARMRST_PROXY | R/W | Fh | Causes MAIN Domain Warm Reset. This is a fault tolerant bitfield. Automatically resets to 4'b1111 after write. Field values (others are reserved): 4'b0110 - FORCE_RESET 4'b1111 - INACTIVE Reset Source: main_chip1_rst_n |