SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The icnt0 parameter in a TR is never allowed to be 0 as this would cause zero byte count transactions to be issued on the bus and is unproductive wrt completion of any useful work. The Block Copy engine in the BCDMA will trap any TR for which the icnt0 is zero and will immediately return a transfer response with the TR icnt0 error conditions set without performing any data transfer and without outputting any events (including end of TR event).