SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Trim the squelch threshold
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 0F90 8034h |
| USB1 | 0F91 8034h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RX_ANA_REG0 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | RX_ANA_REG0 | R/W | 0h | Bits 7:6= reserved. Bits 5:0= 000000 keep squelch threshold at default value, 100000 increade squelch threshold by 5mv, 110000 increade squelch threshold by 10mv, 111000 increade squelch threshold by 15mv, 000001 reduce squelch threshold by 5mv, 000011 reduce squelch threshold by 10mv, 000111 reduce squelch threshold by 15mv. Reset Source: usb2_sync_preset_n |