SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
| Instance | MAIN | MCU | WKUP |
|---|---|---|---|
| DEBUGSS0 | ✓ |
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
|---|---|---|---|---|---|
| DEBUGSS0 | DEBUGSS0_aqcmpintr_level_0 | GICSS0_spi_201 | GICSS0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_aqcmpintr_level_0 | WKUP_R5FSS0_CORE0_intr_201 | WKUP_R5FSS0_CORE0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_aqcmpintr_level_0 | MCU_R5FSS0_CORE0_cpu0_intr_201 | MCU_R5FSS0_CORE0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_ctm_level_0 | GICSS0_spi_202 | GICSS0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_ctm_level_0 | WKUP_R5FSS0_CORE0_intr_202 | WKUP_R5FSS0_CORE0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_ctm_level_0 | MCU_R5FSS0_CORE0_cpu0_intr_202 | MCU_R5FSS0_CORE0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_davdma_level_0 | DMASS0_INTAGGR_0_intaggr_levi_pend_27 | DMASS0_INTAGGR_0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_davdma_level_0 | USB0_trace_inep_pkt_buff_avail_0 | USB0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_davdma_level_0 | USB1_trace_inep_pkt_buff_avail_0 | USB1 | DEBUGSS0 interrupt request | level |