SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CTRL_MMR0 | 0010 A064h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| MAIN_PLL1_CLKSEL_BYPASS_SW_OVRD_PROXY | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MAIN_PLL1_CLKSEL_BYP_WARM_RST_PROXY | RESERVED | ||||||
| R/W | NONE | ||||||
| 1h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | MAIN_PLL1_CLKSEL_BYPASS_SW_OVRD_PROXY | R/W | 0h | PLL Bypass warm reset software override When set, activates software control of exit from bypass mode on a main_reset_z for MAIN PLL1. This bit must not be set until after the corresponding byp_warm_rst bit has been cleared or the PLL will immediately enter bypass mode. Field values (others are reserved): 1'b0 - DEACTIVATE 1'b1 - ACTIVATE Reset Source: sys_por_rst_n |
| 30:24 | RESERVED | NONE | 0h | Reserved |
| 23 | MAIN_PLL1_CLKSEL_BYP_WARM_RST_PROXY | R/W | 1h | PLL bypass mode after warm reset. This bit is only valid when bypass_sw_ovrd is set to 1'b1 to activate bypass software override. This bit is set (1'b1) when a MAIN warm reset occurs and will keep MAIN PLL1 in bypass mode after reset exit until cleared by software. Field values (others are reserved): 1'b0 - EXIT_BYPASS 1'b1 - MAINTAIN_BYPASS Reset Source: main_chip1_rst_n |
| 22:0 | RESERVED | NONE | 0h | Reserved |