SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
| Instance | MAIN | MCU | WKUP |
|---|---|---|---|
| CBASS_RT_CFG0 | ✓ |
| Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
|---|---|---|---|---|
| CBASS_RT_CFG0 | DSS_FCLK_1_CLK | MAIN_PLL1_HSDIV4_CLKOUT | None | |
| CBASS_RT_CFG0 | CLK | MAIN_SYSCLK0/2 | None | |
| CBASS_RT_CFG0 | MAIN_SYSCLK0_1_CLK | MAIN_SYSCLK0 | None | |
| CBASS_RT_CFG0 | MAIN_SYSCLK0_2_CLK | MAIN_SYSCLK0/2 | None | |
| CBASS_RT_CFG0 | MAIN_SYSCLK0_4_CLK | MAIN_SYSCLK0/4 | None |
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
|---|---|---|---|---|---|
| CBASS_RT_CFG0 | CBASS_RT_CFG0_default_err_intr_0 | GICSS0_spi_133 | GICSS0 | CBASS_RT_CFG0 interrupt request | level |
| CBASS_RT_CFG0 | CBASS_RT_CFG0_default_err_intr_0 | WKUP_R5FSS0_CORE0_intr_147 | WKUP_R5FSS0_CORE0 | CBASS_RT_CFG0 interrupt request | level |
| CBASS_RT_CFG0 | CBASS_RT_CFG0_default_err_intr_0 | MCU_R5FSS0_CORE0_cpu0_intr_147 | MCU_R5FSS0_CORE0 | CBASS_RT_CFG0 interrupt request | level |