SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Enet Port N RX Pkt Pri to Header Pri Map
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0020h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | PRI7 | RESERVED | PRI6 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 7h | 0h | 6h | ||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PRI5 | RESERVED | PRI4 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 5h | 0h | 4h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PRI3 | RESERVED | PRI2 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 3h | 0h | 2h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PRI1 | RESERVED | PRI0 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 1h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | NONE | 0h | Reserved |
| 30:28 | PRI7 | R/W | 7h | Priority 7. A packet pri of 7h is mapped (changed) to this header packet pri. |
| 27 | RESERVED | NONE | 0h | Reserved |
| 26:24 | PRI6 | R/W | 6h | Priority 6. A packet pri of 6h is mapped (changed) to this header packet pri. |
| 23 | RESERVED | NONE | 0h | Reserved |
| 22:20 | PRI5 | R/W | 5h | Priority 5. A packet pri of 5h is mapped (changed) to this header packet pri. |
| 19 | RESERVED | NONE | 0h | Reserved |
| 18:16 | PRI4 | R/W | 4h | Priority 4. A packet pri of 4h is mapped (changed) to this header packet pri. |
| 15 | RESERVED | NONE | 0h | Reserved |
| 14:12 | PRI3 | R/W | 3h | Priority 3. A packet pri of 3h is mapped (changed) to this header packet pri. |
| 11 | RESERVED | NONE | 0h | Reserved |
| 10:8 | PRI2 | R/W | 2h | Priority 2. A packet pri of 2h is mapped (changed) to this header packet pri. |
| 7 | RESERVED | NONE | 0h | Reserved |
| 6:4 | PRI1 | R/W | 1h | Priority 1. A packet pri of 1h is mapped (changed) to this header packet pri. |
| 3 | RESERVED | NONE | 0h | Reserved |
| 2:0 | PRI0 | R/W | 0h | Priority 0. A packet pri of 0h is mapped (changed) to this header packet pri. |