SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
| Condition and action |
if (dlr_unicast) then do not update address |
If (not(Learning or Forwarding) or (ENABLE_AUTH_MODE) or (packet error) or (Iy_REG_Py_NO_SA_UPDATE)) then do not update address |
if ((Non-tagged packet) and (Iy_REG_Py_DROP_UN_TAGGED)) then do not update address |
if ((VLAN_AWARE) and (VLAN not found) and (unknown UVLAN_MEMBER_LIST = “000”)) then do not update address |
if ((Iy_REG_Py_VID_INGRESS_CHECK) and (Rx port is not VLAN member) and (VLAN found)) then do not update address |
if ((source address found) and (receive port number != PORT_NUMBER) and (SECURE or BLOCK)) then do not update address |
if ((source address found) and (receive port number != PORT_NUMBER)) then update address |