SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Register AFE_BC_REG3
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 0F90 80A0h |
| USB1 | 0F91 80A0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BC_ANA_REG3 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | BC_ANA_REG3 | R/W | 0h | Bit 0= 0 Do not overdrive SESS_VLD comparator enable signal, 1 Overdrive SESS_VLD comparator enable signal. Bit 1= 0 SESS_VLD comparator disabled, 1 SESS_VLD comparator enabled. Bit 2= 0 Do not overdrive VBUS_VLD comparator enable signal, 1 Overdrive VBUS_VLD comparator enable signal. Bit 3= 0 VBUS_VLD comparator disabled, 1 VBUS_VLD comparator enabled. Bit 4= 0 Do not overdrive ID comparator enable signal, 1 Overdrive ID comparator enable signal. Bit 5= 0 ID comparator disabled, 1 ID comparator enabled. Bits 7:6= reserved. Reset Source: usb2_sync_preset_n |