SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
| Instance | MAIN | MCU | WKUP |
|---|---|---|---|
| WKUP_CTRL_MMR0 | ✓ |
| Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
|---|---|---|---|---|
| WKUP_CTRL_MMR0 | VBUSP_CLK | DM_CLK/4 | None |
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
|---|---|---|---|---|---|
| WKUP_CTRL_MMR0 | WKUP_CTRL_MMR0_access_err_0 | MCU_R5FSS0_CORE0_cpu0_intr_39 | MCU_R5FSS0_CORE0 | WKUP_CTRL_MMR0 interrupt request | level |
| WKUP_CTRL_MMR0 | WKUP_CTRL_MMR0_access_err_0 | GICSS0_spi_129 | GICSS0 | WKUP_CTRL_MMR0 interrupt request | level |
| WKUP_CTRL_MMR0 | WKUP_CTRL_MMR0_access_err_0 | WKUP_R5FSS0_CORE0_intr_128 | WKUP_R5FSS0_CORE0 | WKUP_CTRL_MMR0 interrupt request | level |
| WKUP_CTRL_MMR0 | WKUP_CTRL_MMR0_access_err_0 | MCU_R5FSS0_CORE0_cpu0_intr_128 | MCU_R5FSS0_CORE0 | WKUP_CTRL_MMR0 interrupt request | level |