SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCU_CTRL_MMR0 | 0451 8280h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | CLKGATE_CTRL_RAM1_NOGATE | CLKGATE_CTRL_RAM0_NOGATE | |||||
| NONE | R/W | R/W | |||||
| 0h | 1h | 1h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CLKGATE_CTRL_MCUSS_NOGATE | CLKGATE_CTRL_MCU_CBA_NOGATE | CLKGATE_CTRL_WKUP_SAFE_CBA_NOGATE | ||||
| NONE | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:26 | RESERVED | NONE | 0h | Reserved |
| 25 | CLKGATE_CTRL_RAM1_NOGATE | R/W | 1h | MCU SRAM1 auto clockgate on idle deactivate Field values (others are reserved): 1'b0 - INACTIVE 1'b1 - ACTIVE Reset Source: mod_por_rst_n |
| 24 | CLKGATE_CTRL_RAM0_NOGATE | R/W | 1h | MCU SRAM1 auto clockgate on idle deactivate Field values (others are reserved): 1'b0 - INACTIVE 1'b1 - ACTIVE Reset Source: mod_por_rst_n |
| 23:3 | RESERVED | NONE | 0h | Reserved |
| 2 | CLKGATE_CTRL_MCUSS_NOGATE | R/W | 0h | MCU Subsystem auto clock gate on idle deactivate. Field values (others are reserved): 1'b0 - ACTIVE 1'b1 - INACTIVE Reset Source: mod_por_rst_n |
| 1 | CLKGATE_CTRL_MCU_CBA_NOGATE | R/W | 0h | MCU domain Data CBASS auto clock gate on idle deactivate. Field values (others are reserved): 1'b0 - ACTIVE 1'b1 - INACTIVE Reset Source: mod_por_rst_n |
| 0 | CLKGATE_CTRL_WKUP_SAFE_CBA_NOGATE | R/W | 0h | WKUP domain CBASS auto clock gate on idle deactivate. Field values (others are reserved): 1'b0 - ACTIVE 1'b1 - INACTIVE Reset Source: mod_por_rst_n |