SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Interrupt enable bits are used in conjunction with the interrupt status bits to create the interrupt masked status register values. The interrupt masked status register (VINT[a]_STATUS_MSKD) contains the value of the interrupt status ANDed with the value of the interrupt enable register (VINT[a]_ENABLE_SET). Each time a new event message is received from the event to interrupt bit steering logic or the interrupt enable register is modified, the interrupt masked status register is re-evaluated.