SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The receive buffers for the serializers (RBUF0) hold data from the serializer before the data goes to the receive format unit. For receive operations, the RBUF0 is an alias of the XRBUF0 in the serializer. Accessing XBUF registers not implemented on a specific device may cause improper device operation.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCASP0 | 02B0 02A8h |
| MCASP1 | 02B1 02A8h |
| MCASP2 | 02B2 02A8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RBUF | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RBUF | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RBUF | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RBUF | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | RBUF | R/W | 0h | Receive buffers for serializers. |