SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CTRL_MMR0 | 0011 2500h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL18_PROXY | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL17_PROXY | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL16_PROXY | ||||
| NONE | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL12_PROXY | RESERVED | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL8_PROXY | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL7_PROXY | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL6_PROXY | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL5_PROXY | RESERVED | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL2_PROXY | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL1_PROXY | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL0_PROXY | |
| R/W | R/W | R/W | NONE | R/W | R/W | R/W | |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:19 | RESERVED | NONE | 0h | Reserved |
| 18 | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL18_PROXY | R/W | 0h | Selects the alternate clock source for MAIN PLL18 Field values (others are reserved): 1'b0 - HFOSC0_CLKOUT 1'b1 - EXT_REFCLK1 (Pin) Reset Source: mod_por_rst_n |
| 17 | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL17_PROXY | R/W | 0h | Selects the alternate clock source for MAIN PLL17 Field values (others are reserved): 1'b0 - HFOSC0_CLKOUT 1'b1 - EXT_REFCLK1 (Pin) Reset Source: mod_por_rst_n |
| 16 | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL16_PROXY | R/W | 0h | Selects the alternate clock source for MAIN PLL16 Field values (others are reserved): 1'b0 - HFOSC0_CLKOUT 1'b1 - EXT_REFCLK1 (Pin) Reset Source: mod_por_rst_n |
| 15:13 | RESERVED | NONE | 0h | Reserved |
| 12 | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL12_PROXY | R/W | 0h | Selects the alternate clock source for MAIN PLL12 Field values (others are reserved): 1'b0 - HFOSC0_CLKOUT 1'b1 - EXT_REFCLK1 (Pin) Reset Source: mod_por_rst_n |
| 11:9 | RESERVED | NONE | 0h | Reserved |
| 8 | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL8_PROXY | R/W | 0h | Selects the alternate clock source for MAIN PLL8 Field values (others are reserved): 1'b0 - HFOSC0_CLKOUT 1'b1 - EXT_REFCLK1 (Pin) Reset Source: mod_por_rst_n |
| 7 | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL7_PROXY | R/W | 0h | Selects the alternate clock source for MAIN PLL7 Field values (others are reserved): 1'b0 - HFOSC0_CLKOUT 1'b1 - EXT_REFCLK1 (Pin) Reset Source: mod_por_rst_n |
| 6 | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL6_PROXY | R/W | 0h | Selects the alternate clock source for MAIN PLL6 Field values (others are reserved): 1'b0 - HFOSC0_CLKOUT 1'b1 - EXT_REFCLK1 (Pin) Reset Source: mod_por_rst_n |
| 5 | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL5_PROXY | R/W | 0h | Selects the alternate clock source for MAIN PLL5 Field values (others are reserved): 1'b0 - HFOSC0_CLKOUT 1'b1 - EXT_REFCLK1 (Pin) Reset Source: mod_por_rst_n |
| 4:3 | RESERVED | NONE | 0h | Reserved |
| 2 | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL2_PROXY | R/W | 0h | Selects the alternate clock source for MAIN PLL2 Field values (others are reserved): 1'b0 - HFOSC0_CLKOUT 1'b1 - EXT_REFCLK1 (Pin) Reset Source: mod_por_rst_n |
| 1 | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL1_PROXY | R/W | 0h | Selects the alternate clock source for MAIN PLL1 Field values (others are reserved): 1'b0 - HFOSC0_CLKOUT 1'b1 - EXT_REFCLK1 (Pin) Reset Source: mod_por_rst_n |
| 0 | MAIN_PLL_TEST_CLKSEL_CLK_SEL_PLL0_PROXY | R/W | 0h | Selects the alternate clock source for MAIN PLL0 Field values (others are reserved): 1'b0 - HFOSC0_CLKOUT 1'b1 - EXT_REFCLK1 (Pin) Reset Source: mod_por_rst_n |