SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The data on the serial data line (SDA) must be stable during the high period of the serial clock line. The high and low states of the data line can change only when the clock signal on the serial clock line (SCL) is low.
Figure 12-43 is an example of data validity requirements.
Figure 12-43 I2C Bit Transfer on the I2C Bus