SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The Dual Clock Comparator (DCC) is used to determine the accuracy of a clock signal during the time execution of an application. Specifically, the DCC is designed to detect drifts from the expected clock frequency. The desired accuracy can be programed based on calculation for each application. The DCC measures the frequency of a selectable clock source using another input clock as a reference.
The device has instances of DCC modules.
Figure 12-431 shows the DCC modules overview.