SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The maximum number of outstanding write transactions the rate limiter will allow
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| GPU_WS_BW_LIMITER10 | 3040 9400h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| LIMIT | |||||||
| R/W | |||||||
| 40h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LIMIT | |||||||
| R/W | |||||||
| 40h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:0 | LIMIT | R/W | 40h | The maximum number of outstanding write transactions allowed. NOTE: This cannot be programmed to a zero. If a zero is written, it will default to the reset value of 16'd64, as a limit of zero outstanding transactions would hang the interface. Reset Source: rst_mod_g_rst_n |