SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| PADCFG_CTRL0 | 000F 0008h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| MMR_CFG1_PROXY_EN | RESERVED | ||||||
| R | NONE | ||||||
| 1h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MMR_CFG1_PARTITIONS | |||||||
| R | |||||||
| BFh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | MMR_CFG1_PROXY_EN | R | 1h | Proxy addressing enabled Reset Source: mod_por_rst_n |
| 30:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | MMR_CFG1_PARTITIONS | R | BFh | Indicates present partitions Reset Source: mod_por_rst_n |