SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
fscalib code offset
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 0F90 82E0h |
| USB1 | 0F91 82E0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FSCALIB_OFFSET | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | FSCALIB_OFFSET | R/W | 0h | Bit 0= 0- Final resistor calibration code going to FSTX is not offsetted, 1- Offset given by bits [6:2] is used for computation of final resistor code going to FSTX. Bit 1= 0- ADD the offset given in bits [6:2] to the Resistor calibration code before giving the code to FSTX, 1- Subtract the offset given in bits [6:2] from the Resistor calibration code before giving code to FSTX. Bits 6:2= 00000 Programmable offset value for fs resistor calib code - FS OFFSET. Bit 7= reserved. Reset Source: usb2_sync_preset_n |