SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Counter Timer Counter Register 17
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS0 | 0007 3C02 2BC4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| COUNT | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| COUNT | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| COUNT | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| COUNT | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | COUNT | R | 0h | This field reflects the current value of the counter. It is incremented when the system events configured in the corresponding Counter Control Register is asserted. If CTCRn.CHNSHD is set, the Counter will increment when the low order counter rolls over. |