SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Split TR mode channels can experience an incoming packet whose length is longer than what was expected based on one or more TRs which form the control description for the expected packet. If a TR completes and is marked as EOP but the incoming packet is not finished, then the port must throw away any additional received data until the incoming packet reaches an EOP condition. At this point, reception will start with a new TR and a new incoming packet.