SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
| Instance | MAIN | MCU | WKUP |
|---|---|---|---|
| MAILBOX0_MAILBOX_CLUSTER_2 | ✓ |
| Module Instance | Power Sleep Controller | Power Domain | Module Domain | Index | Default | Controllable | Dependencies |
|---|---|---|---|---|---|---|---|
| MAILBOX0_MAILBOX_CLUSTER_2 | PSC0 | GP_CORE | LPSC_main_sms_common | 27 | ON | YES | LPSC_main_alwayson |
| Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
|---|---|---|---|---|
| MAILBOX0_MAILBOX_CLUSTER_2 | VCLK_CLK | MAIN_PLL15_HSDIV0_CLKOUT/2 | None |
| Module Instance | Source | Description |
|---|---|---|
| MAILBOX0_MAILBOX_CLUSTER_2 | PSC0 | MAILBOX0_MAILBOX_CLUSTER_2 reset |
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
|---|---|---|---|---|---|
| MAILBOX0_MAILBOX_CLUSTER_2 | MAILBOX0_MAILBOX_CLUSTER_2_mailbox_cluster_pend_0 | GICSS0_spi_140 | GICSS0 | MAILBOX0_MAILBOX_CLUSTER_2 interrupt request | level |
| MAILBOX0_MAILBOX_CLUSTER_2 | MAILBOX0_MAILBOX_CLUSTER_2_mailbox_cluster_pend_2 | MCU_R5FSS0_CORE0_cpu0_intr_242 | MCU_R5FSS0_CORE0 | MAILBOX0_MAILBOX_CLUSTER_2 interrupt request | level |
| MAILBOX0_MAILBOX_CLUSTER_2 | MAILBOX0_MAILBOX_CLUSTER_2_mailbox_cluster_pend_3 | WKUP_R5FSS0_CORE0_intr_242 | WKUP_R5FSS0_CORE0 | MAILBOX0_MAILBOX_CLUSTER_2 interrupt request | level |