SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR32SS0 | 0F30 A4BCh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | PI_MR6_VREF_1_1 | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PI_MR6_VREF_1_0 | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PI_MR6_VREF_0_3 | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PI_MR6_VREF_0_2 | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | RESERVED | NONE | 0h | Reserved |
| 29:24 | PI_MR6_VREF_1_1 | R | 0h | The parameter stores the vref value of every devices of the same CS. It is updated after WDQLVL PDA mode completed. READ-ONLY. Reset Source: ctl_amod_g_rst_n |
| 23:22 | RESERVED | NONE | 0h | Reserved |
| 21:16 | PI_MR6_VREF_1_0 | R | 0h | The parameter stores the vref value of every devices of the same CS. It is updated after WDQLVL PDA mode completed. READ-ONLY. Reset Source: ctl_amod_g_rst_n |
| 15:14 | RESERVED | NONE | 0h | Reserved |
| 13:8 | PI_MR6_VREF_0_3 | R | 0h | The parameter stores the vref value of every devices of the same CS. It is updated after WDQLVL PDA mode completed. READ-ONLY. Reset Source: ctl_amod_g_rst_n |
| 7:6 | RESERVED | NONE | 0h | Reserved |
| 5:0 | PI_MR6_VREF_0_2 | R | 0h | The parameter stores the vref value of every devices of the same CS. It is updated after WDQLVL PDA mode completed. READ-ONLY. Reset Source: ctl_amod_g_rst_n |