SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Enet Port N Receive Frame Max Length
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0024h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | RX_MAXLEN | ||||||
| NONE | R/W | ||||||
| 0h | 5EEh | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RX_MAXLEN | |||||||
| R/W | |||||||
| 5EEh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:14 | RESERVED | NONE | 0h | Reserved |
| 13:0 | RX_MAXLEN | R/W | 5EEh | RX Maximum Frame Length. This field determines the maximum length of a received frame. The reset value is 1518 (dec). Frames with byte counts greater than the value in CPSW_PN_RX_MAXLEN_REG_k[13-0] RX_MAXLEN are long frames. Long frames with no errors are oversized frames. Long frames with CRC, code, or alignment error are jabber frames. The maximum value is 9604 (including VLAN). |