SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The ECC aggregator is also connected to interconnect ECC components that protect the command, address and data buses of the system interconnect. ECC is calculated for the data bus and parity and redundancy for the command and address buses. For the interconnect types, the type of checker must be verified to determine if they are parity or redundant types.