SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
dynamic calib controls
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 0F90 8214h |
| USB1 | 0F91 8214h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| UNUSED | CALIB_COMP_OUT | CALIB_SPC_THRESHOLD | CALIB_SPC_THRESHOLD_EN | CALIB_ITERATION | DYNAMIC_CALIB_EN | ||
| R/W | R/W | R/W | R/W | R/W | R/W | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7 | UNUSED | R/W | 0h | unused Reset Source: usb2_sync_preset_n |
| 6 | CALIB_COMP_OUT | R/W | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 5:3 | CALIB_SPC_THRESHOLD | R/W | 0h | 000 The time interval between succesive calibrations is 0us, 001 The time interval between succesive calibrations is 1us, 010 The time interval between succesive calibrations is 2us, 011 The time interval between succesive calibrations is 3us, 100 The time interval between succesive calibrations is 4us, 101 The time interval between succesive calibrations is 5us, 110 The time interval between succesive calibrations is 6us, 111 The time interval between succesive calibrations is 7us. Reset Source: usb2_sync_preset_n |
| 2 | CALIB_SPC_THRESHOLD_EN | R/W | 0h | 0 The time interval between succesive calibrations is taken as 5us by default, 1 The time interval between succesive calibrations is taken from CDR_REG1[5:3] Reset Source: usb2_sync_preset_n |
| 1 | CALIB_ITERATION | R/W | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 0 | DYNAMIC_CALIB_EN | R/W | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |