SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Enet Port Speed
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 03C4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PORT_SPEED_CHANGED | RESERVED | |||||
| NONE | R | NONE | |||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PORT_AUTO_SPEED | RESERVED | PORT_SPEED_AUTO_EN | |||||
| R | NONE | R/W | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PORT_SPEED_MANUAL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:21 | RESERVED | NONE | 0h | Reserved |
| 20 | PORT_SPEED_CHANGED | R | 0h | Port Speed Changed |
| 19:16 | RESERVED | NONE | 0h | Reserved |
| 15:12 | PORT_AUTO_SPEED | R | 0h | Detected Auto Speed |
| 11:9 | RESERVED | NONE | 0h | Reserved |
| 8 | PORT_SPEED_AUTO_EN | R/W | 0h | Automatic Port Speed Enable |
| 7:4 | RESERVED | NONE | 0h | Reserved |
| 3:0 | PORT_SPEED_MANUAL | R/W | 0h | Manual Port Speed |