SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CTRL_MMR0 | 0010 A3BCh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| WWD15_CLKSEL_WRTLOCK_PROXY | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | WWD15_CLKSEL_CLK_SEL_PROXY | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | WWD15_CLKSEL_WRTLOCK_PROXY | R/W | 0h | When set, locks WWD15_CLKSEL from further writes until the next module reset. Field values (others are reserved): 1'b0 - UNLOCKED 1'b1 - LOCKED Reset Source: mod_g_rst_n |
| 30:2 | RESERVED | NONE | 0h | Reserved |
| 1:0 | WWD15_CLKSEL_CLK_SEL_PROXY | R/W | 0h | Windowed watchdog timer functional clock input select mux control Field values (others are reserved): 2'b00 - HFOSC0_CLKOUT 2'b01 - DEVICE_CLKOUT_32K 2'b10 - CLK_12M_RC 2'b11 - CLK_32K Reset Source: mod_g_rst_n |