SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4301 A490h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | DM_CLKSTOP_ACK_ACK_17_PROXY | DM_CLKSTOP_ACK_ACK_16_PROXY | |||||
| NONE | R | R | |||||
| 0h | X | X | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DM_CLKSTOP_ACK_ACK_3_PROXY | RESERVED | DM_CLKSTOP_ACK_ACK_0_PROXY | ||||
| NONE | R | NONE | R | ||||
| 0h | X | 0h | X | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:18 | RESERVED | NONE | 0h | Reserved |
| 17 | DM_CLKSTOP_ACK_ACK_17_PROXY | R | X | WKUP DMTIMER1 Clockstop Ack Status Field values (others are reserved): 1'b0 - NACK 1'b1 - ACK Reset Source: mod_por_rst_n |
| 16 | DM_CLKSTOP_ACK_ACK_16_PROXY | R | X | WKUP DMTIMER0 Clockstop Ack Status Field values (others are reserved): 1'b0 - NACK 1'b1 - ACK Reset Source: mod_por_rst_n |
| 15:4 | RESERVED | NONE | 0h | Reserved |
| 3 | DM_CLKSTOP_ACK_ACK_3_PROXY | R | X | WKUP UART0 Clockstop Ack Status Field values (others are reserved): 1'b0 - NACK 1'b1 - ACK Reset Source: mod_por_rst_n |
| 2:1 | RESERVED | NONE | 0h | Reserved |
| 0 | DM_CLKSTOP_ACK_ACK_0_PROXY | R | X | WKUP I2C0 Clockstop Ack Status Field values (others are reserved): 1'b0 - NACK 1'b1 - ACK Reset Source: mod_por_rst_n |