SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Interrupt Enabled Status/Clear register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCU_CTRL_MMR0 | 0450 1014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ENABLED_PROXY_ERR | ENABLED_KICK_ERR | ENABLED_ADDR_ERR | ENABLED_PROT_ERR | |||
| NONE | R/W1TC | R/W1TC | R/W1TC | R/W1TC | |||
| 0h | 0h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | NONE | 0h | Reserved |
| 3 | ENABLED_PROXY_ERR | R/W1TC | 0h | Proxy0 access violation error. Enabled status is read. Write a 1 to clear the status. Writing a 0 has no effect. Reset Source: mod_g_rst_n |
| 2 | ENABLED_KICK_ERR | R/W1TC | 0h | Kick access violation error. Enabled status is read. Write a 1 to clear the status. Writing a 0 has no effect. Reset Source: mod_g_rst_n |
| 1 | ENABLED_ADDR_ERR | R/W1TC | 0h | Addressing violation error. Enabled status is read. Write a 1 to clear the status. Writing a 0 has no effect. Reset Source: mod_g_rst_n |
| 0 | ENABLED_PROT_ERR | R/W1TC | 0h | Protection violation error. Enabled status is read. Write a 1 to clear the status. Writing a 0 has no effect. Reset Source: mod_g_rst_n |