SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Figure 5-7 shows the flow of DIT-/TDM- mode transmit interrupt events servicing for the MCASP module.
Figure 12-32 MCASP Receive Interrupt Events ServicingThese registers are for MCASP receive interrupt events servicing: MCASP_RSTAT, MCASP_RBUFn, MCASP_RFMT (n = 0 to 15).
Table 12-34 lists the subprocess call summary for receive interrupt events servicing.
| Subprocess Name | Cross-Reference |
|---|---|
| MCASP receive error handling | Figure 12-34 |
| Start of frame handling | Section 12.1.1.4.12.2, Receive Data Ready Event and Interrupt |