SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
As the counters run in two different selectable clock domains and the register interface runs on the fixed bus clock domain, control signals and counter value hand-off have synchronizers implemented. These add to the margins of error while comparing the counts.
Application needs to consider the worst case delay differences while measuring the clocks.