SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Enet Port N IET Status
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0044h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | MAC_VERIFY_ERR | MAC_RESPOND_ERR | MAC_VERIFY_FAIL | MAC_VERIFIED | |||
| NONE | R | R | R | R | |||
| 0h | 0h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | NONE | 0h | Reserved |
| 3 | MAC_VERIFY_ERR | R | 0h | Mac Received Verify Packet with Errors - Set when a verify packet with errors is received. Cleared when MAC_PENABLE is cleared to zero. |
| 2 | MAC_RESPOND_ERR | R | 0h | Mac Received Respond Packet with Errors - Set when a respond packet with errors is received. Cleared when MAC_PENABLE is cleared to zero. |
| 1 | MAC_VERIFY_FAIL | R | 0h | Mac Verification Failed - Indication that verification was unsuccessful. |
| 0 | MAC_VERIFIED | R | 0h | Mac Verified - Indication that verification was successful. |