SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
GITS_TRKCTLR
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| GICSS0 | 0182 C000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ITS__13_GITS_TRKCTLR__1_1 | ITS__13_GITS_TRKCTLR__0_1 | |||||
| NONE | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:2 | RESERVED | NONE | 0h | Reserved |
| 1 | ITS__13_GITS_TRKCTLR__1_1 | R/W | 0h | ITS track |
| 0 | ITS__13_GITS_TRKCTLR__0_1 | R/W | 0h | Cache count reset |