SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The MCU_R5F and WKUP_R5F includes an Arm Cortex R5F with embedded debug capability, including:
A summary of the MCU_R5F and WKUP_R5F debug capabilities is detailed in Table 13-10.
| Capability | Feature | Notes |
|---|---|---|
| Basic Debug | Independent debug configuration | Debug resource configuration is performed over a configuration interface that is isolated from functional traffic |
| ROM table | Facilitates discovery of debug resources within debug configuration address space | |
| Processor halt | Support user-requested entry into the suspended state | |
| Single step | Execution of a single instruction before entering the suspended state | |
| Software breakpoints | Software breakpoints are supported via opcode replacement | |
| Hardware breakpoints | Eight Debug Breakpoint resources support hardware breakpoints | |
| Hardware watchpoints | Eight Debug Watchpoint resources support data address breakpoints | |
| Core register access | Access to processor core registers | |
| System memory access | Access to memory from perspective of CPU | |
| Vector catch | Halting in response to an exception | |
| Arm® TrustZone® debug authentication | Provisioning for DBGEN and NIDEN | |
| Cross Triggering | Debug state | Support for controlling execution state (run, halt) via triggers and creating triggers upon entry into debug state |
| PMU | PMU interrupt trigger | |
| ETM | Five ETM external triggers (one ETM Trigger, two external out event triggers, two external in event triggers) | |
| PMU | Profile Counters | Three counters can be used to count different events available for gathering statistics on the operation of the processor and memory system |
| Cycle Counter | One dedicated counter available for counting CPU clock cycles | |
| ETM | Triggering Infrastructure | Comprehensive triggering infrastructure supports use of comparators (address, data value, context ID), counters, sequencer state, an external inputs and outputs to control the enabling of trace. |
| Instruction trace | Supports tracing of instruction flow | |
| Cycle-accurate tracing | Supports inclusion of a precise cycle count of executed instructions. | |
| Branch broadcast tracing | Support for tracing branch address details even in circumstances where that information might be discoverable from object code | |
| Data tracing | Support for data address and data value tracing |