SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The transmit buffers for the serializers (XBUF0) hold data from the transmit format unit. For transmit operations, the XBUF0 is an alias of the XRBUF in the serializer. Accessing XBUF0 registers not implemented on a specific device may cause improper device operation.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCASP0 | 02B0 0238h |
| MCASP1 | 02B1 0238h |
| MCASP2 | 02B2 0238h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| XBUF | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| XBUF | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| XBUF | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| XBUF | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | XBUF | R/W | 0h | Transmit buffers for serializers. |