SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCU_CTRL_MMR0 | 0451 8180h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ISO_CTRL_MCU_DBG_ISO_EN | ISO_CTRL_MCU_RST_ISO_EN | |||||
| NONE | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:2 | RESERVED | NONE | 0h | Reserved |
| 1 | ISO_CTRL_MCU_DBG_ISO_EN | R/W | 0h | Isolates the MCU domain from Debug. RST_MAGIC_WORD must also be non-zero for this bit to take effect. Field values (others are reserved): 1'b0 - DBG_ISO_OFF 1'b1 - DBG_ISO_ON Reset Source: mcu_chip1_rst_n |
| 0 | ISO_CTRL_MCU_RST_ISO_EN | R/W | 0h | Isolates the MCU domain from Warm Reset initiated by Main. RST_MAGIC_WORD must also be non-zero for this bit to take effect. Field values (others are reserved): 1'b0 - RST_ISO_OFF 1'b1 - RST_ISO_ON Reset Source: mcu_chip1_rst_n |