SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The counter direction signal is hardwired for a down count and the position counter is used to measure the frequency of the EQEPA input. Setting of the XCR bit in the EQEP decoder and control register (EQEP_QDEC_QEP_CTL) enables clock generation to the position counter on both edges of a EQEPA input, thereby increasing the measurement resolution by 2× factor.