SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Enet Port N Tx PFC Global Buffer Threshold Clr Low
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0198h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | PRI3 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PRI2 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PRI1 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PRI0 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:29 | RESERVED | NONE | 0h | Reserved |
| 28:24 | PRI3 | R/W | 0h | Port Priority Based Flow Control Threshold Clear Value for Priority 3 |
| 23:21 | RESERVED | NONE | 0h | Reserved |
| 20:16 | PRI2 | R/W | 0h | Port Priority Based Flow Control Threshold Clear Value for Priority 2 |
| 15:13 | RESERVED | NONE | 0h | Reserved |
| 12:8 | PRI1 | R/W | 0h | Port Priority Based Flow Control Threshold Clear Value for Priority 1 |
| 7:5 | RESERVED | NONE | 0h | Reserved |
| 4:0 | PRI0 | R/W | 0h | Port Priority Based Flow Control Threshold Clear Value for Priority 0 |