SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR32SS0 | 0F30 8338h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| MRW_PROMOTE_THRESHOLD_F2 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MRW_PROMOTE_THRESHOLD_F2 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MRW_PROMOTE_THRESHOLD_F1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MRW_PROMOTE_THRESHOLD_F1 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | MRW_PROMOTE_THRESHOLD_F2 | R/W | 0h | MRW promotion number of long counts until the high priority request is asserted. Applies to SW MRW commands. FC=2 Reset Source: ctl_amod_g_rst_n |
| 15:0 | MRW_PROMOTE_THRESHOLD_F1 | R/W | 0h | MRW promotion number of long counts until the high priority request is asserted. Applies to SW MRW commands. FC=1 Reset Source: ctl_amod_g_rst_n |